SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
The user can determine the impedance on a pair of half-bridges using off-state diagnostics while the half-bridges are disabled in register HB_OUT_CNFGx. With this diagnostic, detecting the following fault conditions passively is possible:
| Device | Min ROPEN_HB |
|---|---|
| DRV8000Q1 | 35Ω |
| DRV8000E-Q1 | 320Ω |
| DRV8001Q1 | 320Ω |
| DRV8002Q1 | 35Ω |
| DRV8003Q1 | 320Ω |
The following output, pulldown/pullup and VREF combinations are shown below:
| HB_OLP_CNFG | Description |
|---|---|
| 00b | OLP Off |
| 01b | Output X Pullup enabled, Output Y pulldown enabled, Output Y selected, VREF Low |
| 10b | Output X Pullup enabled, Output Y pulldown enabled, Output X selected, VREF High |
| 11b | Output X Pulldown enabled, Output Y pullup enabled, Output Y selected, VREF Low |
The OLP combinations and truth table for a no fault scenario versus fault scenario is shown in Table 7-33 For the diagnostics to be active and valid, all half-bridge configurations in bits OUTx_CNFG in registers HB_OUT_CNFGx must be zero (disabled).
| User Inputs | OLP Set-Up | HB_OLP_STAT | |||||||
|---|---|---|---|---|---|---|---|---|---|
| HB_OLP_CNFG | nSLEEP | OUTX | OUTY | CMP REF | Output Selected | Normal | Open | GND Short | VM Short |
| 01b | 1 | ROLP_PU | ROLP_PD | VOLP_REFL | OUTY | 1b | 0b | 0b | 1b |
| 10b | 1 | ROLP_PU | ROLP_PD | VOLP_REFH | OUTX | 0b | 1b | 0b | 1b |
| 11b | 1 | ROLP_PD | ROLP_PU | VOLP_REFL | OUTY | 1b | 1b | 0b | 1b |
The following half-bridge pair off-state combinations and selection values are shown below.
| HB_OLP_SEL | OUTX & OUTY Pairs Selected |
|---|---|
| 0000b | No output |
| 0001b | OUT1 & OUT2 |
| 0010b | OUT1 & OUT3 |
| 0011b | OUT1 & OUT4 |
| 0100b | Reserved |
| 0101b | Reserved |
| 0110b | OUT2 & OUT3 |
| 0111b | OUT2 & OUT4 |
| 1000b | Reserved |
| 1001b | Reserved |
| 1010b | OUT3 & OUT4 |
| 1011b | Reserved |
| 1100b | Reserved |
| 1101b | Reserved |
| 1110b | Reserved |
| 1111b | Reserved |