SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
The DRV800x-Q1 has multiple input PWM modes to support different control schemes and output load configurations. The gate driver outputs can be controlled through the GD_IN1, GD_IN2, DRVOFF, and nSLEEP input pins. The outputs can also be controlled through the S_IN1, and S_IN2 register settings. The PWM mode is set through the SPI register setting BRG_MODE. The modes are listed below with additional details describing the functions.
| Input Mode | BRG_MODE | |
|---|---|---|
| Section 7.4.5.1.1 | 00b | Independent half-bridge |
| Section 7.4.5.1.2 | 01b | (PH/EN) |
| 10b | (PWM) | |
| Reserved | 11b | Reserved |