SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
The high-side drivers can be configured for control by SPI register, an internally generated PWM signal from 10-bit PWM generator or an external PWM signal from PWM1 pin. This configuration is done by setting OUTx_CNFG (OUT5-OUT12) bits in register HS_HEAT_OUT_CNFG and SPARE_CNFG2.
In SPI register control mode, (OUTx_CNFG = 01b), the high-side output follows the enable bits for each output in HS_EC_HEAT_CNTRL, OUT5_PWM_DC and OUT6_PWM_DC (ON/OFF).
The table below summarizes the high-side driver configuration options:
| OUTx_CNFG bits | Configuration | Description |
|---|---|---|
| 00 | OFF | High-side driver control disabled |
| 01 | SPI register control | High-side driver SPI control enabled |
| 10 | PWM1 pin control | High-side driver control by PWM1 pin |
| 11 | PWM Generator | High-side driver control with dedicated internal PWM generator |