SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
| EC Driver Section | Link to Section |
|---|---|
| Back to Top of Feature Section | Section 7.4 |
| EC Driver Control | Section 7.4.3.1 |
| EC Driver Protection | Section 7.4.1.2 |
The device features an integrated electrochromic driver block that can be used to charge or discharge an electrochromic element of a mirror. The electrochromic driver block charges an external MOSFET to control the charging and discharge voltage of the element. The driver configuration operates with either high-side driver OUT11 as protected supply to the element or without OUT11 (independent OUT11 control).