SLVSL52 September 2026 XTR100
ADVMIX
With excellent drift, XTR100 can also be used as a precision divider when voltages of 1/5 VREF or 4/5 VREF are required to be generated from VREF. As the XTR100 INP input pin can actually go above supply, XTR100 can be actually powered by 3.3V or 2.5V while dividing 5V voltage reference.
Another application of XTR100 is precisely adding two input signals in 1:4 ratio as in Figure 7-7.