SLVSL52 September 2026 XTR100
ADVMIX
The XTR1xx have a single functional mode and are operational when the power-supply voltage is greater than 1.7V (±0.85V). The maximum specified power-supply voltage for the XTR1xx is 5.5V (±2.75V).