SLVSL52 September   2026 XTR100

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 ESD Protection
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Zero-Drift Clocking
      2. 7.1.2 Basic Functionality in Loop-Powered Transmitters
      3. 7.1.3 Current Consumption
      4. 7.1.4 System Error Estimation
    2. 7.2 Typical Applications
      1. 7.2.1 XTR100 4mA – 20mA Transmitter
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 XTR100 4mA – 20mA Low Voltage Transmitter
      3. 7.2.3 XTR100 Precision Divider and Adder
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
        2. 8.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Supply voltage, VS = (V+) – (V–) Single-supply 6 V
Dual-supply ±3
Voltage on INN, OUT(2) (V–) – 0.5 (V+) + 0.5 V
Voltage on INP, L–(3) (V–) – 5.5 (V–) + 5.5
Input current, all pins ±10 mA
Output short circuit(4) Continuous Continuous
TA Operating temperature –55 150 °C
TJ Junction temperature –55 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins are diode-clamped to (V–) and (V+). Input signals that are below (V–) or above (V+) must be current-limited to 10mA or less.
Input pins can swing beyond (V+) as long as input voltage stay within 5.5V. No diode structure from input pins to (V+).
Short-circuit to ground, one amplifier per package.