SLVSLK0 May 2026 TPSI8830
ADVANCE INFORMATION
Figure 9-1 shows the a typical application of TPSI8830 being used as an output relay for a smart thermostat, replacing mechanical relays or photo-relays. A variety of different loads are connectable, including relays, contactors, and solenoids.
Galvanic isolation is required to control the 24VAC loads from the low voltage MCU, as they do not share the same ground. The 24VAC transformer powering the thermostat provides isolation to protect the user from the mains voltage. Typically this isolation operates with less than 100V across it at any time. The TPSI8830 provides an integrated isolation barrier that can withstand 200VAC for the lifetime of the device, and surges up to 800VDC for 60 seconds.
The TPSI8830 features a low on-resistance of 30mΩ, minimizing self-heating within the thermostat housing even at higher currents, confirming the temperature sensor remains as close to ambient temperature as possible.