SLVSLK0 May 2026 TPSI8830
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VS1,S2 | Switch input voltage | -80 | 80 | V | ||
| VVDD | Primary side supply voltage | 3.0 | 5.5 | V | ||
| VFAULT | FAULT pin voltage | 0 | 5.5 | V | ||
| VTMR | TMR pin Voltage | 0 | 5.5 | V | ||
| VEN | Enable Voltage | 0 | 5.5 | V | ||
| IS1,S2 | Switch current, S1/S2 | 4 | A | |||
| VIOWM | Functional Isolation Working Voltage | AC Voltage (Sine Wave) | 200 | VRMS | ||
| DC Voltage | 250 | VDC | ||||
| TA | Ambient temperature | -40 | 125 | °C | ||
| CL | Capacitive Load | 80V | 1.5 | uF | ||