SLVSLK0 May 2026 TPSI8830
ADVANCE INFORMATION
| PIN NO. | PIN NAME | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| 1 | GND | GND | Ground supply for primary side |
| 2 | VDD | P | Power supply for primary side |
| 3 | NC | NC | No connect |
| 4 | FAULT | I | Open drain global fault output. Referred to FLT, or fault pin. |
| 5 | EN | I | Switch Enable |
| 6 | TMR | I | Connect to capacitor to set retry time. Short to ground to configure fault to Latch-off. |
| 7 | NC | NC | No connect |
| 8 | GND | GND | Ground supply for primary side |
| 9 | S2 | P | Switch Input |
| 11 | SM | P | Internally connected, connect to SM |
| 12 | SM | P | Common Source Connection |
| 13 | SM | P | Common Source Connection |
| 14 | SM | P | Internally connected, connect to SM |
| 16 | S1 | P | Switch Input |