SLVUC05A November 2020 – July 2022 TPS25750
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x70 | SLEEP_CONFIG | RW | 1 | no | Initialized by Application Configuration |
Bits | Name | Description | |
---|---|---|---|
7:1 | Reserved | ||
0 | SleepModeAllowed | If this bit is asserted the PD controller will enter sleep modes after device is idle for Sleep Time. |