SLVUC05A November 2020 – July 2022 TPS25750
| Description | The 'GSkC' Task instructs PD Controller to issue a Get_Sink_Capmessage to the Port Partner at the first opportunity while maintaining policyengine compliance. |
|---|---|
| INPUT DATAX | None. |
| OUTPUT DATAX | Byte 1: Standard Task Return Code. See also Table 3-1. |
| Task Completion | The 'GSkC' Task completes either when the Sink Capabilities message is received or the Task otherwise fails.
|
| Side Effects | When the 'GSkC' Task completes successfully the RX_SINK_CAPS register (0x31) will have been updated. |
| Additional Information | None. |