SLVUCA1 November 2021 TPS7H1210-SEP
Figure 5-4 shows the typical PSRR performance of the TPS7H1210EVM operating with the following conditions: VIN = –6 V, VOUT = –5 V, ILOAD = 1 A, CIN removed, Vinjection = ±100 mV.