SLVUCA1 November 2021 TPS7H1210-SEP
Figure 5-5 shows the typical noise spectral density (NSD) performance of the TPS7H1210EVM operating with the following conditions: VIN = –6 V, VOUT = –5 V, ILOAD = 1 A.
10-Hz to 100-kHz integrated RMS noise VN = 27.2 µVRMS.