SLVUCA1 November   2021 TPS7H1210-SEP

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Setup
    1. 2.1 Input/Output Connectors and Jumper Descriptions
      1. 2.1.1 J1, J4 (–)VIN
      2. 2.1.2 J6 GND
      3. 2.1.3 J2, J5 (–)VOUT
      4. 2.1.4 J7 GND
      5. 2.1.5 J3 EN
      6. 2.1.6 TP1-5 Test Points
    2. 2.2 Equipment Setup
  4. 3Operation
  5. 4Adjustable Operation
  6. 5Test Results
    1. 5.1 Enable, Disable, and Soft Start Timing
    2. 5.2 Output Load Transients
    3. 5.3 PSRR
    4. 5.4 Noise Spectral Density
  7. 6Board Layout
  8. 7Schematic and Bill of Materials

Operation

  1. Enable supply. If J3 has jumper set to disable (short between pin 1 and pin 2), remove jumper to enable, or place jumper on pin 2 and pin 3. For initial operation, it is recommended that the input power supply, –VIN on J1, be set to –6 V.
  2. Vary the load and –VIN voltage as necessary for test purposes.