SLVUCP8A September   2024  – June 2025 TPS26750

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
      1. 2.2.1 Flashing Firmware Configuration to the TPS26750EVM
      2. 2.2.2 Stand Alone Testing
      3. 2.2.3 Dead Battery Safe Mode
      4. 2.2.4 Dead Battery Always Enable Sink
      5. 2.2.5 TPS26750 and BQ25756
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Push Buttons
    6. 2.6 Interfaces
    7. 2.7 Debug Information
    8. 2.8 Test Points and LEDS
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Web Browser
      2. 3.2.2 Native Application
    3. 3.3 Software Development
    4. 3.4 Using the Application Customization Tool
      1. 3.4.1 Default View
      2. 3.4.2 Selecting a Configuration
      3. 3.4.3 Filling Out the Questionnaire
      4. 3.4.4 Advanced Configuration Mode
      5. 3.4.5 Flashing Configuration to TPS26750
      6. 3.4.6 Additional Settings
        1. 3.4.6.1 Generating a New Configuration
        2. 3.4.6.2 Exporting and Importing Settings
        3. 3.4.6.3 Generating the Binary
        4. 3.4.6.4 Generating the VIF File
  10. 4Application Specific Use Cases
    1. 4.1 Use With the BQ25756EVM
      1. 4.1.1 Hardware Setup with BQ25756EVM
      2. 4.1.2 Software Setup with the BQ25756EVM
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources
  13. 7Revision History

Jumper Information


TPS26750EVM Jumper Locations

Figure 2-9 Jumper Locations
Table 2-3 Jumpers(1)
JumperNameBehavior
J11VIN_3V3 ENPopulatedThe 3.3V LDO (U1) is enabled, providing 3.3V to the VIN_3V3 pin of the TPS26750
RemovedThe 3.3V LDO (U1) is disabled, providing 0V to the VIN_3V3 pin of the TPS26750
J12PP5V_ENPopulatedSwitch U4 is enabled, connecting the 5V buck converter (U9) to the PP5V pin of the TPS26750
RemovedSwitch U4 is disabled, disconnecting the 5V buck converter (U9) from the PP5V pin of the TPS26750
J13PPHV System Reg DisPopulated5V LDO (U20) is enabled
Removed5V LDO (U20) is disabled
J14EEPROM ENABLEPopulatedEEPROM is connected to TPS26750 and System MCU (U22)
RemovedEEPROM is disconnected from TPS26750 and System MCU (U22)
J15Dead battery configurationPopulatedSafe mode enabled
RemovedAlways enable sink enabled
Refer to Pin Strapping to Configure Default Behavior in the TPS26750 USB Type-C® and USB PD Controller With Extended Power Range Support data sheet for more detailed information about Dead Battery Configuration.