SLVUCP8A September 2024 – June 2025 TPS26750
The TPS26750 is a highly integrated stand-alone USB Type-C® and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power including the Extended Power Range (EPR). The TPS26750 also integrates control for the BQ25756 battery charger for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the application needs using clear block diagrams and simple multiple-choice questions. The GUI creates the configuration image for the user's application, reducing much of the complexity associated with competitive USB-PD designs.
This document is the user's guide for the TPS26750 Evaluation Module (TPS26750EVM) Revision A3. This user's guide provides the schematic, bill of materials, and board layout of the EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TPS26750EVM.