SLVUD37 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Cautions and Warnings
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
  8. 3Implementation Results
    1. 3.1 Test Results
    2. 3.2 Ripple Measurement Setup
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Configurable Enable Threshold Voltage
      3. 3.3.3 NR/SS Capacitor
      4. 3.3.4 Feedforward Capacitor
      5. 3.3.5 S-CONF Resistor
      6. 3.3.6 Loop Response Measurement
      7. 3.3.7 Single LC Filter Operation
    4. 3.4 Performance Specification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Features

  • Low output 1/f noise < 30μVRMS (100Hz to (100kHz)

  • Low output voltage ripple < 10μVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 1.1MHz, 700kHz, or 500kHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation
  • Spread spectrum modulation (optional)
  • 3.0V to 17V input voltage range
  • 0.6V to 5.5V output voltage range
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows user-defined undervoltage lockout and exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • Fully assembled, tested, and proven PCB layout