SLVUD37 December 2024
Positive input connection from the input supply for the EVM. Connect the input power supply between VIN and GND.
Input voltage sense connection. Measure the input voltage at these test points.
Filtered output voltage connection. Connect any resistive or electronic load here.
Filtered output voltage sense connections. Measure the output voltage at these test points.
The PG output is on pin 1 of this header with a convenient ground on pin 2.
Use this SMA connector to measure the output voltage ripple before the second LC filter.
Use this SMA connector to measure the output voltage ripple after the second LC filter.
With the jumper removed, a clock signal can be applied on JP1 to synchronize the IC switching.
S-CONF pin input jumper. Place the supplied jumper across 2.2MHz and S-CONF to operate the IC with a 2.2MHz switching frequency without spread spectrum or output discharge. Place the jumper across 1MHz and S-CONF to operate the IC with a 1MHz switching frequency without spread spectrum or output discharge. Remove the jumper to operate the IC with the S-CONF settings set by R4 and to allow clock synchronization.