SLVUD37 December 2024
TPS62968EVM primary function is to evaluate the TPS62968, TPS62966, and TPS62964 low noise, low ripple devices. Multiple test points enable monitoring of the various input and output signals for thorough performance evaluation. The EVM can be configured to synchronize to an external clock as well as configured for a bode injection signal.