SLVUD37 December 2024
The switching frequency of this EVM is set to 500kHz by default but can be easily adjusted to 700kHz, 1.1MHz, or to a synchronized clock. This evaluation module is provided with the TPS62968, however, the EVM also supports the TPS62966 and TPS62964. TPS62968, TPS62966, and TPS62964 are low-noise (< 30μVRMS) and low-ripple (< 10μVRMS) buck power modules in a small 2.5mm × 3mm QFN package.