SLVUD44A March 2025 – October 2025
Use the following instructions to perform the power-up into short test:
Short the output of the EVM to ground. For example, VOUT (connector T2) to PGND (connector T3) through a cable.
The test waveforms of power up into output short on the TPS1685EVM with two devices in parallel are shown in Figure 3-4.
Figure 3-4 Power Up Into Output Short Response of TPS1685EVM (VIN = 54V, EN Stepped Up From 0V to 2V, and OUT Shorted to PGND)