SLVUD44A March 2025 – October 2025
5 lists the TPS1689EVM eFuse Evaluation Board input and output connectors functionality. 6 and 7 describe the availability of test points and the functionality of the jumpers. Table 2-4 summarizes the way to configure the device address. Table 2-5 presents the function of the signal LED.
| Connector | Label | Description |
|---|---|---|
| T1 | VIN (+) | Positive terminal for the input power to the EVM |
| T2 | VOUT (+) | Positive terminal for the output power from the EVM |
| T3 | PGND (–) | Negative terminal for the EVM (common for both input and output) |
| Test Points | Label | Description |
|---|---|---|
| TP1 | EN | Active high enable input. |
| TP2 | SWEN | Open-drain signal to indicate and control power switch ON and OFF status. |
| TP3 | OVP | Overvoltage protection pin. |
| TP4 | VIN | Input voltage. |
| TP5 | VOUT | Output voltage. |
| TP6 | TIMER | Overcurrent blanking timer. |
| TP7 | TEMP | Maximum device die temperature monitor analog voltage output for TPS1689 and TPS1685 in parallel. |
| TP8 | MODE2 | MODE selection: Secondary Device. |
| TP9 | DVDT | Start-up output slew rate control. |
| TP10 | IREF | Reference voltage for overcurrent and amp; short-circuit protections, and active current-sharing blocks. |
| TP11 | ILIM1 | Individual eFuse current monitor and active current sharing threshold under steady-state: primary device. |
| TP12 | ILIM2 | Individual eFuse current monitor and active current sharing threshold under steady-state: secondary device. |
| TP13 | IMON | Load current monitor and overcurrent threshold and fast-trip threshold during steady-state. |
| TP14 | VDD1 | Controller input power: primary device. |
| TP15 | SFT_SEL | Scalable fast trip threshold selector during steady state. |
| TP16 | FLTb1 | Open-drain active low fault indication: primary device. |
| TP17 | FLTb2 | Open-drain active low fault indication: secondary device. |
| TP18 | PG | Open-drain active high power good indication. |
| TP19 | AUX | Auxiliary ADC input channel used to monitor external analog signal through PMBus. Also functions as analog input for fast comparator with internal programmable threshold. |
| TP20 | SCL-eFuse | PMBus clock line of eFuse. |
| TP21 | SDA-eFuse | PMBus data line of eFuse. |
| TP22 | SMBA#-eFuse | SMBus™ alert output. |
| TP23 | S1_P | Kelvin sensing points to measure primary eFuse ON resistance. |
| TP24 | S1_N | Kelvin sensing points to measure primary eFuse ON resistance. |
| TP25 | VDD Pullup | 5V pullup power supply generated using a LDO from VIN. |
| TP26 | VDD2 | Controller input power: secondary device. |
| TP27 | +3P3V | 3.3V pullup power supply generated using a LDO from VIN. |
| TP28 | S2_P | Kelvin sensing points to measure secondary eFuse ON resistance. |
| TP29 | S2_N | Kelvin sensing points to measure secondary eFuse ON resistance. |
| QGND1, QGND2, QGND3, and QGND4 | QGND | Device ground. |
| G1, G2, G3, and G4 | QGND | Device ground. |
| Jumper | Label | Description | Default Jumper Position |
|---|---|---|---|
| J1 | DVDT | 1-2 Position sets the output slew rate to 1V/ms | 3-4 |
| 3-4 Position sets the output slew rate to 0.5V/ms | |||
| 5-6 Position sets the output slew rate to 0.1V/ms | |||
| J2 | IMON | 1-2 Position sets the circuit breaker threshold to 25A with VIREF of 1V | 3-4 |
| 3-4 Position sets the circuit breaker threshold to 44A with VIREF of 1V | |||
| J3 | ILIM1 | 1-2 Position sets the active current sharing threshold to 25A with VIREF of 1V: Primary Device | 3-4 |
| 3-4 Position sets the active current sharing threshold to 22A with VIREF of 1V: Primary Device | |||
| J4 | ILIM2 | 1-2 Position sets the active current sharing threshold to 25A with VIREF of 1V: Primary Device | 3-4 |
| 3-4 Position sets the active current sharing threshold to 22A with VIREF of 1V: Primary Device | |||
| J5 | SFT_SEL | 1-2 Position sets the scalable fast-trip threshold at 2.5 times over-current threshold when U2 is used in primary mode | 3-4 |
| 3-4 Position sets the scalable fast-trip threshold at 2 times over-current threshold when U2 is used in primary mode |
| J7 (ADDR0) | J8 (ADDR1) | Address | Default Address Set in the EVM |
|---|---|---|---|
| OPEN | OPEN | 0x40 | 0x40 |
| GND (1-2 Position) | 0x41 | ||
| 75kΩ to GND (3-4 Position) | 0x42 | ||
| 150kΩ to GND (5-6 Position) | 0x43 | ||
| 267kΩ to GND (7-8 Position) | 0x44 | ||
| GND (1-2 Position) | OPEN | 0x45 | |
| GND (1-2 Position) | 0x46 | ||
| 75kΩ to GND (3-4 Position) | 0x47 | ||
| 150kΩ to GND (5-6 Position) | 0x48 | ||
| 267kΩ to GND (7-8 Position) | 0x49 | ||
| 75kΩ to GND (3-4 Position) | OPEN | 0x4A | |
| GND (1-2 Position) | 0x4B | ||
| 75kΩ to GND (3-4 Position) | 0x4C | ||
| 150kΩ to GND (5-6 Position) | 0x4D | ||
| 267kΩ to GND (7-8 Position) | 0x4E | ||
| 150kΩ to GND (5-6 Position) | OPEN | 0x50 | |
| GND (1-2 Position) | 0x51 | ||
| 75kΩ to GND (3-4 Position) | 0x52 | ||
| 150kΩ to GND (5-6 Position) | 0x53 | ||
| 267kΩ to GND (7-8 Position) | 0x54 | ||
| 267kΩ to GND (7-8 Position) | OPEN | 0x55 | |
| GND (1-2 Position) | 0x56 | ||
| 75kΩ to GND (3-4 Position) | 0x57 | ||
| 150kΩ to GND (5-6 Position) | 0x58 | ||
| 267kΩ to GND (7-8 Position) | 0x59 |
| LED | Description |
|---|---|
| DG1 | When ON, indicates that PG is asserted |
| DR1 | When ON, indicates that FLTb is asserted |
| DR2 | When ON, indicates that FLTb2 is asserted |