SLVUD44A March 2025 – October 2025 TPS1689
| Parameter | Value |
|---|---|
| Input voltage range (VIN) | 40V to 60V |
| Maximum RMS load current (IOUT(max)) | 40A |
| Over-current protection threshold (ITRIP) | 44A |
| Are all the loads off until the PG is asserted? | No |
| Maximum ambient temperature | 70°C |
| Transient overload blanking timer | 2.1ms |
| Output voltage slew rate | 0.5V/ms |
| Need to survive a hot-short on output condition? | Yes |
| Need to survive a power up into short condition? | Yes |
| Can a board be hot-plugged in or power cycled? | Yes |
| Load current monitoring needed? | Yes |
| Fault response | Latch-off |
| Maximum output capacitance (CLOAD) | 2mF |