SLVUD73 April   2025 TPS7H3014-SEP , TPS7H3014-SP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Sequence UP and DOWN Thresholds
    3. 3.3 Delay Timer
    4. 3.4 Regulation Timer
    5. 3.5 Disabled Channels
    6. 3.6 Externally Induced System RESET
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation

Specification

TPS7H3014EVM Default Configuration Simplified SchematicFigure 1-1 Default Configuration Simplified Schematic
Table 1-1 Default EVM Configuration

Specification

Value

Description

Input Voltage

VIN

12V

Falls within the recommended device input voltage range of 3V to 14V.

Sequence Up Threshold

10.2V

VIN rising threshold that initiates sequence UP.

Set by:

R16 = 10 kΩ

R20 = 620 Ω

Sequence Down Threshold

6V

VIN falling threshold that initiates sequence DOWN.

Set by:

R29 = 10 kΩ

R34 = 909 Ω

PULL_UP1 Voltage

1.8V

Voltage used by all ENx outputs. Falls within the recommended device input voltage range of 1.6V to 7V.

PULL_UP2 Voltage

1.8V

Voltage used by SEQ_DONE and PWRGD outputs. Falls within the recommended device input voltage range of 1.6V to 7V.

VOUT1 VON Threshold

1.64V

(91 % of 1.8V)

Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively.

Set by:

R21 = 60.4 kΩ

R25 = 34.8 kΩ

VOUT1 VOFF Threshold

0.19V

(11 % of 1.8V)

VOUT2 VON Threshold

1.34 V

(90 % of 1.5V)

Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively.

Set by:

R22 = 49.9 kΩ

R26 = 40.2 kΩ

VOUT2 VOFF Threshold

0.15 V

(10 % of 1.5V)

VOUT3 VON Threshold

0.72 V

(90 % of 0.8V)

Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively.

Set by:

R32 = 26.7 kΩ

R35 = 130 kΩ

VOUT3 VOFF Threshold

0.08 V

(10 % of 0.8V)

VOUT4 VON Threshold

0.79 V

(90 % of 0.88V)

Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively.

Set by:

R33 = 29.4 kΩ

R36 = 90.9 kΩ

VOUT4 VOFF Threshold

0.09 V

(10 % of 0.88V)

ENx Delay Time

tDLY_TMR

12.35 ms

Programmable time delay between when the condition for an ENx signal to transition is met and when the signal actually transitions.

Set by:

R11 = 619 kΩ

J16 shunted

SENSEx Regulation Timer

tREG_TMR

12.35 ms

Programmable timer that sets the amount of time SENSEx is allowed to reach the regulation threshold voltage (VTH_SENSEx, typically 599mV). If VTH_SENSEx is not reached before the timer expires, the device will sequence down.

Set by:

R14 = 619 kΩ

J20 shunted