SLVUD73
April 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.3.1
Alternate Board Configurations
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Important Usage Notes
2.3
Connector Descriptions
3
Implementation Results
3.1
Default Configuration Results
3.2
Sequence UP and DOWN Thresholds
3.3
Delay Timer
3.4
Regulation Timer
3.5
Disabled Channels
3.6
Externally Induced System RESET
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Related Documentation
Features
Flexible configuration options, including single-device and daisy-chained device circuits.
Customizable delay timers, sense thresholds, sense hysteresis, and sequence up/down thresholds.
Footprints for optional external system reset signal.