SLVUD74A April 2025 – June 2025 LM72880-Q1
Oscilloscope: with the scope set to 20MHz bandwidth and AC coupling, measure the output voltage ripple directly across an output capacitor with a short ground lead normally provided with the scope probe. TI does not recommend using a long-leaded ground connection because this can induce additional noise given a large ground loop. To measure other waveforms, adjust the oscilloscope as needed. Always use caution when touching any circuits that can be live or energized.