SLVUDB4
September
2025
-
1
-
Description
-
Get Started
-
Features
-
Applications
-
6
-
1Evaluation Module Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
- 2.1
Connector, Jumper, DIP switch and Test point
Description
- 2.1.1
Connector Descriptions
- 2.1.2
Jumper Descriptions
- 2.1.3
DIP Switch Descriptions
- 2.1.4
Test Points Description
- 2.1.5
Easy to Use Features
-
3Implementation Results
- 3.1
Test Setup and Procedure
- 3.1.1
Test Setup
- 3.1.2
Configurations for Stacking Two EVMs
- 3.1.3
Test Procedure
- 3.1.4
Precautions
- 3.2
Performance Data and Results
- 3.2.1
Efficiency
- 3.2.2
Steady State Waveforms
- 3.2.3
Step Load Response
- 3.2.4
AC Loop Response Curve
- 3.2.5
Thermal Performance
-
4Hardware Design Files
- 4.1
Schematic
- 4.2
PCB Layers
- 4.3
Bill of Materials
-
5Additional Information
-
Trademarks
3.2.2 Steady State Waveforms
Figure 3-5 Vin
= 14.4V, Vout = 24V, DEM, Iload= 0.1A
Figure 3-7 Vin = 14.4V,
Vout = 24V, DEM, Iload= 15A
Figure 3-6 Vin
= 14.4V, Vout = 24V, DEM, Iload= 1A