SLVUDB4
September 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Jumper, DIP switch and Test point Description
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
DIP Switch Descriptions
2.1.4
Test Points Description
2.1.5
Easy to Use Features
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Configurations for Stacking Two EVMs
3.1.3
Test Procedure
3.1.4
Precautions
3.2
Performance Data and Results
3.2.1
Efficiency
3.2.2
Steady State Waveforms
3.2.3
Step Load Response
3.2.4
AC Loop Response Curve
3.2.5
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.3
Bill of Materials
5
Additional Information
Trademarks
3.2.1
Efficiency
Figure 3-3
Efficiency vs Output Current, V
in
= 14.4V, V
out
= 24V
Figure 3-4
Efficiency vs Output Current, V
in
= 14.4V, V
out
= 45V