SLVUDB4 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Jumper, DIP switch and Test point Description
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 DIP Switch Descriptions
      4. 2.1.4 Test Points Description
      5. 2.1.5 Easy to Use Features
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Configurations for Stacking Two EVMs
      3. 3.1.3 Test Procedure
      4. 3.1.4 Precautions
    2. 3.2 Performance Data and Results
      1. 3.2.1 Efficiency
      2. 3.2.2 Steady State Waveforms
      3. 3.2.3 Step Load Response
      4. 3.2.4 AC Loop Response Curve
      5. 3.2.5 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Introduction

The LM5125AEVM-BST evaluation module provides a fully functional dual phase synchronous boost converter to evaluate LM5125A-Q1. The EVM operates over an input voltage range of 9V to 18V and supports input transients up to 42V. The EVM provides an output voltage of 24V with 240W rated power and 1kW peak power. Adjust the output voltage up to 45V via ATRK/DTRK pin.