SLVUDB4 September 2025
Connect analog tracking voltage signal to J8. A high frequency PWM signal is also acceptable because a two-stage RC filter is inserted.
Refer to Figure 2-1.
Remove R11 and solder a wire in the plated through holes to observe the current through L1 with a current probe. Refer to Figure 2-2.
Similarly, remove R13 and solder a wire to observe the current through L2.