SLVUDB4 September 2025
The LM5125AEVM-BST evaluation module showcases the features and performance of the LM5125A-Q1 wide input voltage synchronous dual-phase boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The EVM provides 24V/240W output by default. Dynamically adjust the output voltage through the ATRK/DTRK pin .