3.3.3 Charge Current and AC Current Regulation (DPM)
Connect Load #2 in series with a current meter (multimeter) to J3 (BAT, GND).
Make sure a voltage meter is connected across J2
(BAT, GND). Turn on Load #2. Use the constant
voltage mode. Set output voltage to 10.5V.
Connect the output of Load #1 in series with a current meter (multimeter) to J1
(SYS, GND). Make sure a voltage meter is connected
across J1 (SYS, GND). Turn on the power of Load
#1.
Type “2944” (mA) in ChargeCurrent Register and click OK. This sets the battery
charge current regulation threshold to 2.944A.
Measure → IBAT = 3000mA
±300mA
Measure → V[TP14(IIADP)] =
340mV ±40mV
Set Load #1 current to 3.0A ±50mA but disable the output. Make sure ISYS = 0A
±10mA. Enable the output of Load #1.