The setup for battery-only boost selection follows:
- Disconnect PS#1 from J2 (VIN,GND)
- Enter “00C0” in ChargeOption2 value to enable the battery-only boost function
- Enter “0108” in ChargeOption0 value to disable low power mode and disable the watchdog timer.
- Enter “2800” in MinSysVoltage value to set the entry threshold for
battery boost to 10.24V.
- Reduce the voltage of PS#2 to 9.0V to enter battery-only boost mode
- Measure → V[TP3(VBATT)] = 9.0V ±300mV
- Measure → V[TP2(VSYS)] = 12.0V ±600mV