SLVUDE3
August 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
General Safety Information
1.5
Hardware
1.5.1
IO and Jumper Descriptions
2
Software
2.1
Communication Interface Setup
2.1.1
BQSTUDIO using EV2400
3
BQ24810 EVM Evaluation
3.1
Equipment
3.2
Equipment Setup
3.3
BQ24810 EVM Test Procedure
3.3.1
AC Adapter Detection Threshold
3.3.2
Charger Parameter Settings
3.3.3
Charge Current and AC Current Regulation (DPM)
3.3.4
Hybrid Boost Mode
3.3.5
Battery-only Boost Mode
3.3.6
Power Path Selection
4
Hardware Design Files
4.1
Schematic
4.2
BQ24810EVM PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
3.1
Equipment
Power Supplies:
Power Supply #1 (PS#1): a power supply capable of supplying 20V at 5A is required.
Power Supply #2 (PS#2): a power supply capable of supplying 20V at 3A is required.
Load:
LOAD #1: A 30V (or above), 5A (or above) electronic load that can operate at constant current mode.
LOAD #2: An HP 6060B 3–60V/0–60A, 300W system DC electronic load, or equivalent.
Meters:
Six Fluke 75 multimeters, (equivalent or better) or: Three equivalent voltage meters and three equivalent current meters.
Computer:
A computer with at least one USB port and a USB cable.
EV2400 Communication Kit
Software:
For software setup, refer to the Communication Interface Setup.