SLVUDE3 August 2025
| Jack | Description |
|---|---|
| J1– SYS | Connect to System |
| J1– GND | Power ground |
| J2 – DCIN | Connect to AC adapter positive output |
| J2 – GND | Connect to AC adapter, negative output |
| J3 – BAT | Connect to battery positive |
| J3 - GND | Connect to battery negative |
| J4 - 1 CMPIN | Independent Comparator Input |
| J4 - 2 GND | Analog Ground |
| J4-3 CMPOUT | Independent Comparator Output |
| J6 - 1 GND | Communication interface |
| J6 – 2 SCL | |
| J6 – 3 SDA | |
| J6 – 4 NC |
| Jumper | Description | Factory Default |
|---|---|---|
| JP1 | Use JP1 to connect BQ24810 BATPRES pin to BQ24810 REGN pin | Installed |
| JP2 | Use JP2 to connect BQ24810 VIN/VSYS to TPS70933 VCC pin | Installed |