Use the following steps for hybrid
boost mode:
- Enter “1A44” in ChargeOption3 value to enable the hybrid
boost function
- Change Load #2 with PS#2. Make sure a voltage meter is
connected across J2 (BAT, GND).
- Enable the output of PS#2. Make sure the output voltage is 10V
±500mV and 3A current limit.
- Set Load #1 load current to 5.0A ±50mA.
Enter boost mode.
- Measure → ISYS = 5000mA ±500mA
- Measure → IBAT = –2000mA ±600mA
- Measure → IIN = 4100mA ±400mA
- Measure → V[TP15(IIDCHG)] = 270mV±100mV
- Set Load #1 load current to 0.5A ±50mA. Exit boost mode. Back to
charging mode.
- Measure → ISYS = 500mA ±50mA
- Measure → IBAT = 3000mA ±300mA
- Measure → IIN = 2100mA ±400mA