SLVUDF0 October 2025
The internal SYSOSC is 32MHz as default at the accuracy of 2.5%. The MCLK is sourced by 32MHz SYSOSC at default. CPUCLK is sourced directly from MCLK in run mode and disabled in other modes. The low-power clock (ULPCLK) can be sourced by MCLK and active in run and sleep mode by configuration. The part also includes and internal 32kHz oscillator, LFOSC, which is the default low frequency source. Included on the LaunchPadâ„¢ are two clock crystal options, 1 high-frequency 32MHz crystal (HFXT) and 1 low-frequency 32.728kHz crystal (LFXT). The crystals can be selected during application programming as the clock source for the high-frequency and low-frequency clocks.
For more clock tree details see Clock Module (CKM) of the MSPM0 L-Series Microcontrollers Technical Reference Manual.