SLVUDF0 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
      1. 2.3.1 Isolation Jumper Block
      2. 2.3.2 Application (Backchannel) UART
    4. 2.4 Measure Current Draw of the MSPM0L2117
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
    7. 2.7 Liquid Crystal Display (LCD)
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content

Hardware Overview

LP-MSPM0L2117 Diagram of LP-MSPM0L2117 Jumpers and Connectors Figure 2-1 Diagram of LP-MSPM0L2117 Jumpers and Connectors

LP-MSPM0L2117 has many hardware features, which allow the user full access to the MSPM0L2117 pins, while still providing onboard connectivity for easy use. Shunt connections provide a way for the user to easily change the LaunchPad™ configuration. The location of these shunts is shown in Figure 2-1. The connection of each shunt is described in Table 2-1.

Table 2-1 Jumper Information
JumperDescriptionDefault SettingConnected Signal
J12Open drain I/O pullupsRight and center connectionPA0: 4.7k pullup resistor to 5V, or 2.2k pullup resistor to 3.3V depending on setting
J13Open drain I/O pullupsRight and center connectionPA1: 4.7kΩ pullup resistor to 5V, or 2.2kΩ pullup resistor to 3.3V depending on setting
J2Red LED connection (LED3)Populated3.3V through LED and 470Ω resistor to PA0
J4RGB blue connectionPopulatedPA23 through 220Ω resistor and LED to ground
J5RGB red connectionPopulatedPB10 through 220Ω resistor and LED to ground
J6RGB green connectionPopulatedPB9 through 220Ω resistor and LED to ground
J1BSL buttonPopulatedPA18: 47kΩ pulldown resistor, switch pulls up to 3.3V