SLVUDF0 October 2025
LP-MSPM0L2117 is designed to be used in conjunction with a PC, Mac®, or Linux® workstation running the Code Composer Studio™ (CCS). The CCS can run as a stand-alone version on a workstation or be accessed through the web (CCS Cloud) without the need for a software installation. Alternatively, LP-MSPM0L2117 ships with an example loaded, which can be controlled by a GUI. See the out-of-box description below.
The device can be powered from a power supply other than the build-in USB power supply. This feature allows the user to forgo the PC connection. Power can be applied either directly or to the 3.3V rail. When using an external power supply, do not exceed 3.3V. Programming can be done externally with a separate XDS110 external debugger utilizing the on-board Arm® 10-pin connector.