SLVUDF0 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
      1. 2.3.1 Isolation Jumper Block
      2. 2.3.2 Application (Backchannel) UART
    4. 2.4 Measure Current Draw of the MSPM0L2117
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
    7. 2.7 Liquid Crystal Display (LCD)
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content

XDS110 Debug Probe

LP-MSPM0L2117 features an onboard debug probe to streamline prototyping. The debugger used on this LaunchPadâ„¢ is the XDS110 variant, which supports all MSPM0 device derivatives. The integrated XDS110 debug probe is separated from the rest of the MSPM0L2117 circuitry, which is shown by the dashed silkscreen on the LaunchPad. The XDS110 is only connected through signals that pass through J101, in addition to a common ground.