SLVUDF0 October 2025
LP-MSPM0L2117 uses the following devices from Texas Instruments.
| Device Name | Description | Purpose |
|---|---|---|
| MSP432E401YTPDT | SimpleLink™ 32-bit Arm® Cortex®-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM | XDS110 Host Device |
| MSPM0L2117SPNAR | Mixed-signal microcontroller with 32MHz Arm® Cortex® 32-bit-M0+ CPU, 128kB flash, and 12kB SRAM | Evaluation device |
| MSP430G2452IRSA16R | Mixed-signal microcontroller with 16-bit RISC CPU, 8kB Flash, and 256B SRAM | DC/DC controller for EnergyTrace™ Technology |
| TPD4E004RSER | ESD-protection array for high-speed data interfaces, 4 channels | Protect MSPM0L2117 from ESD damage through USB connector |
| TPS73533DRBT | 500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator | 3.3V power XDS110 and MSPM0L2117 |
| TPS2102DBVR | 2.7V to 4V power MUX, dual-input, single-output power switch | Switches XDS110 power |