SLVUDF0 October 2025
The isolation jumper block J14 allows the user to connect or disconnect signals that cross from the XDS110 domain into the MSPM0L2117 target domain. This includes the XDS110 SWD signals, application UART signals, 3.3V and 5.5V power, reset, and a BSL invoke.
| Jumper | Description |
|---|---|
| 5V | 5V rail from the USB |
| 3V3 | 3.3V rail from the LDO |
| RXD<< | Backchannel UART: The target MSPM0L2117 receives data through this signal. The arrows indicate the direction of the signal. |
| TXD>> | Backchannel UART: The target MSPM0L2117 sends data through this signal. The arrows indicate the direction of the signal. |
| NRST | Reset signal |
| SWDIO | Serial wire debug: SWDIO data signal |
| SWCLK | Serial wire debug: SWCLK clock signal |
| BSL | Invoke pin for bootstrap loader. Allows the XDS110 to invoke BSL. |
During normal prototyping most shunts are populated. However, there are some scenarios where a user needs to open these connections: