SLVUDF2 August 2026
The TPS65214 is a power management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range from -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous step-down DC-DC converters and two linear regulators.