SLVUDF2 August   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution Labels
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
    4. 2.4 Connecting to the EVM using USB2ANY
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM-SKT Schematic
    2. 4.2 TPS65214EVM-SKT PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Configuration Fields

Register settings can be changed on the Device Configuration Page and follow the register write mode specified on the Register Map page (Immediate or Deferred).

The BUCK & LDO Config tab holds register settings for each power rail of the PMIC. (For more information on the Load Switch and BYPASS modes for the LDOs, refer to the TPS65214 Integrated Power Management IC for ARM Cortex Processors datasheet).

The Digital Pins Config tab is used to control settings for the enable configuration and digital I/O pins (For details on multi-function pins, see the TPS65214 Integrated Power Management IC for ARM Cortex Processors datasheet.

The Mask Config tab allows the user to control fault reporting for PMIC protection features which includes masking for undervoltage, temperature, and interrupt signals.

The Monitor PMIC Status tab holds a collection of read-only status registers that show the power rail enables and interrupts, which are displayed as digital LEDs. This section provides fast visual feedback on the PMIC and the operating conditions.