SLVUDF2 August 2026
The TPS65214 PMIC has multiple analog and digital resources that can be configured to power different processors, FPGAs and SoCs. Table 2-1 and Table 2-2 summarize some of the key electrical specifications for the analog rails and the possible supply configurations and programmable features for each regulator.
| Buck1 | Buck 2 and 3 | LDO1 | LDO2 | |
|---|---|---|---|---|
| Input voltage range | 2.5V to 5.5V | 2.5V to 5.5V | 1.4V to 5.5V | 1.4V to 5.5V |
| Output voltage range | 0.6V to 3.4V | 0.6V to 3.4V | 0.6V to 3.3V | 0.6V to 3.3V |
| Operating current | Maximum of 2A | Maximum of 1A | 300mA | 500mA |
| Current limiting | 5.7A to 6.9A | 3.9A to 4.7A | 600A to 900mA | 400A to 900mA |
| Status monitoring | UV, NEG_OC, OC, SCG, RV | UV, NEG_OC, OC, SCG, RV | UV, OC, SCG, RV | UV, OC, SCG, RV |
| Rail configuration | Buck converter | Buck converter | LDO; load switch | LDO; load switch |
| Short-Circuit Threshold (SCG) | 220mV to 300mV | 220mV to 300mV | 220mV to 300mV | 220mV to 300mV |