SLVUDF2 August   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution Labels
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
    4. 2.4 Connecting to the EVM using USB2ANY
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM-SKT Schematic
    2. 4.2 TPS65214EVM-SKT PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Create and Load a Custom Configuration

The NVM Configuration page does not require hardware to develop an NVM configuration. Connection with an actual device is needed only when attempting to upload to a target device.

Once the registers are set to the desired configuration, locate the File tab at the top of the screen and select a format for the configuration file (shown in Figure 3-10). Save the register configuration in a CSV (comma separated values), JSON (JavaScriptâ„¢ Object Notation), or TXT (plain text file) format. Next, use the Save Register Map option to download the saved configuration in the selected format.

To load an existing configuration into the NVM, use the Load Register Map option and locate configuration file. Save an existing register map, or download the Device OTP file from the OTP Validation tab for an example of the accepted format of the configuration file.

TPS65214EVM-SKT Save and Load Register
                    OptionsFigure 3-10 Save and Load Register Options