SLVUDF2 August   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Caution Labels
  8. 2Hardware
    1. 2.1 Requirements
    2. 2.2 TPS65214 Resources Overview
      1. 2.2.1 TPS65214 Multifunction Pins
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Configuration Headers
      3. 2.3.3 Test Points
    4. 2.4 Connecting to the EVM using USB2ANY
  9. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 Device Configuration Page
        1. 3.1.4.1 Configuration Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 NVM Programming Page
      6. 3.1.6 Additional Features
  10. 4Hardware Design Files
    1. 4.1 TPS65214EVM-SKT Schematic
    2. 4.2 TPS65214EVM-SKT PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Default EVM Configuration

The TPS65214EVM-SKT is designed for use with the TPS6521405 PMIC, which is one of the orderable part numbers of the TPS65214 device family. Table 2-3 shows the default jumper configuration of the EVM. For reference, Figure 2-1 demonstrates the output voltages and jumper location on the EVM. The socketed EVM can also be used to evaluate other TPS65214 variants. If the PMIC is reconfigured or replaced with a different orderable part, change the external passive components and jumper configuration as needed.

For more information about the settings that can be reconfigured and the I2C registers associated, refer to the TPS65214 Integrated Power Management IC for ARM Cortex Processors datasheet.

The TPS65214EVM-SKT is designed to demonstrate some of the potential uses of the PMIC family. The EVM is more limited than the TPS65214x device family.

Table 2-3 TPS65214EVM-SKT Default Jumper Configuration
HeaderJumper Default Position
Supply voltage setupJ6, J7

PRE_REG/ EXT_SUPPLY/ USB_V

Set up to supply system voltage with an external supply from VSYS input

J25

PRE-REG VOUT

Set up for preregulator to output 3.3V

VIO voltage setup

J8

VIO

Set up to supply VIO with external 3.3V LDO

J30

EXT_LDO_VIN

Set up to supply the external 3.3V LDO with VSYS

Multi-function pin setup

J11

GPIO_VSEL

High = ON (default EVM config)

Low = OFF
J14MODE_STBY

High = ACTIVE state (default EVM config)

Low = STBY state

J37

8V_BOOST_VINSet up to supply the external 8V boost with VSYS

J43

8V_PROGSet up to supply S1 BURN with the external 8V boost

S1

BURN/ MODE_STBY

MODE_STBY pin in normal operation, dependent on J14 configuration

TPS65214EVM-SKT TPS65214EVM-SKT Default
          Configuration Figure 2-1 TPS65214EVM-SKT Default Configuration