SLVUDG9 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Single-Wire_MEM_EVM_GUI Software
    1. 2.1 Hardware Requirements
    2. 2.2 Software Installation
    3. 2.3 GUI Software Operation
      1. 2.3.1 Launching GUI
      2. 2.3.2 Menu Bar
      3. 2.3.3 Main Controls
        1. 2.3.3.1 Search Devices
        2. 2.3.3.2 Select 64 bit Device ID
        3. 2.3.3.3 Speed Selection
      4. 2.3.4 Memory Table
        1. 2.3.4.1 Memory Table Auto Corrections
        2. 2.3.4.2 Memory Table Controls
          1. 2.3.4.2.1 Read from Memory
          2. 2.3.4.2.2 Write to Memory
          3. 2.3.4.2.3 Load from File
            1. 2.3.4.2.3.1 Load From File Auto Corrections
            2. 2.3.4.2.3.2 Tips for Creating a .CSV File
          4. 2.3.4.2.4 Save File
      5. 2.3.5 Status Registers
        1. 2.3.5.1 Status Registers Auto Corrections
        2. 2.3.5.2 Status Registers Controls
          1. 2.3.5.2.1 Read from Status Memory
          2. 2.3.5.2.2 Write to Status Memory
  9. 3TMF00XXEVM Hardware Overview
    1. 3.1 SDQ Pullup Selection Jumper
    2. 3.2 Test Points
  10. 4Updating Firmware
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
      1. 5.2.1 Assembly Files
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation from Texas Instruments

TMF00XXEVM Hardware Overview

The TMF00XXEVM is a USB-stick form factor board designed for evaluating TMF00XX Single-Wire memory devices. The connected PC runs the graphical user interface (GUI) software for communication with the device. The MSP430F5509 MCU on the EVM receives USB commands from the PC and communicates with the device over SDQ. The EVM requires a PC running x64 Windows® 10 or later, equipped with a USB 2.0 Type-A port. The EVM firmware is preloaded for out-of-the-box operation.

TMF0020EVM, TMF0064EVM TMF00XXEVM Test Points and SwitchesFigure 3-1 TMF00XXEVM Test Points and Switches