SLVUDG9 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Single-Wire_MEM_EVM_GUI Software
    1. 2.1 Hardware Requirements
    2. 2.2 Software Installation
    3. 2.3 GUI Software Operation
      1. 2.3.1 Launching GUI
      2. 2.3.2 Menu Bar
      3. 2.3.3 Main Controls
        1. 2.3.3.1 Search Devices
        2. 2.3.3.2 Select 64 bit Device ID
        3. 2.3.3.3 Speed Selection
      4. 2.3.4 Memory Table
        1. 2.3.4.1 Memory Table Auto Corrections
        2. 2.3.4.2 Memory Table Controls
          1. 2.3.4.2.1 Read from Memory
          2. 2.3.4.2.2 Write to Memory
          3. 2.3.4.2.3 Load from File
            1. 2.3.4.2.3.1 Load From File Auto Corrections
            2. 2.3.4.2.3.2 Tips for Creating a .CSV File
          4. 2.3.4.2.4 Save File
      5. 2.3.5 Status Registers
        1. 2.3.5.1 Status Registers Auto Corrections
        2. 2.3.5.2 Status Registers Controls
          1. 2.3.5.2.1 Read from Status Memory
          2. 2.3.5.2.2 Write to Status Memory
  9. 3TMF00XXEVM Hardware Overview
    1. 3.1 SDQ Pullup Selection Jumper
    2. 3.2 Test Points
  10. 4Updating Firmware
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
      1. 5.2.1 Assembly Files
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation from Texas Instruments

Main Controls

The Main Controls are always available for changes and appear in the left side of the application window. The Status Console, located at the bottom left, relays back error messages while the application is running. Any fatal errors appear in a pop-up window. Please note that if the software is used in a multiple monitor setup, then pop-up messages appear on the main screen, regardless of the screen that the GUI is on.

TMF0020EVM, TMF0064EVM Main ControlsFigure 2-5 Main Controls